??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIC 1P0-P25A0-Q120AE-SA3A40
HELP_VARIABLE
Company
Balluff
Description
Inductive couplers BIC
Bill of material
BALLUFF BIC 1P0-P25A0-Q120AE-SA3A40
VERF
Availability
no more available
BC
Order code
BIC0075
TC
Product identifier
BIC 1P0-P25A0-Q120AE-SA3A40
PX
Product view
51618_4_00
ICON
ROT
Rotation
W
Weight
0.986 Kg
TRAFFIC
Customs number
85176200
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Power only, Transmission distance = 0...4 mm, Component = Base, Connection = Connector, 7/8", 4-pin, Rated operating voltage Ue = 24 VDC, Housing material = Aluminum, black anodized, Dimension = 120 x 45 x 120 mm, Ambient temperature = -10...50 °C, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.